Healthcare

Making hospital microgrids affordable to implement and operate

1.9K views 3 0 94

Designing the optimal hospital microgrid

2.2K views 1 0 84

Hospital microgrids: helping boost resilience and cost savings, on and off the grid

2.9K views 1 0 228

Hospital microgrids: going beyond backup generators to ensure resiliency

3.3K views 3 0 320
Mersin City Hospital - EcoXpert

Mersin City Hospital: Award-winning EcoXpert Project for Improved Efficiency, Safety, and Comfort

3.0K views 5 0 242
Mersin City Hospital - EcoXpert

Mersin City Hospital Optimizes Power Management with EcoStruxure for Healthcare

2.6K views 1 0 115
Healthcare Maintenance Savings

EcoStruxure™ for Healthcare* solution enables Regionservice Skane to save $2.8 million annually

3.5K views 5 0 136
Sumner Regional Medical Healthcare Facility Upgrade

EcoStruxure™ for Healthcare solution gives medical center potential savings of over $1.6 million over a 15-year period

2.8K views 3 0 178
energy efficient rural hosptial

EcoStruxure™ for Healthcare helps rural hospital achieve an affordable energy efficiency makeover

2.7K views 0 0 144
St. Luke's Data Center Cooling

InRow cooling infrastructure helps Saint Luke’s Health System with Life-or-death uptime needs

3.4K views 0 0 201

HIMSS 2019: Lessons and Key Takeaways

2.3K views 0 0 132
Samuel Simmonds Data Center Cooling

NetShelter CX gets Alaska’s New Memorial Hospital up and running quicker

3.6K views 0 0 178

Secure Power Solutions Must Be Adaptable to Specific Industry Needs

8.6K views 3 0 1.4K
Smaller Healthcare Facilities can benefit patients

When Bigger Isn’t Better: The Benefits of Small Healthcare Clinics

9.0K views 456 1 2.2K
Improve Patient Satisfaction with Better Environment Control

Sleep Easy – Improve Patient Satisfaction with Better Environment Control

6.0K views 0 0 683
Mersin City Hospital - EcoXpert

Mersin City Hospital: Award-winning EcoXpert Project for Improved Efficiency, Safety, and Comfort

3.0K views 5 0 242
fire

Thinking Beyond the Code with Backup Power

8.1K views 645 13 1.1K

Hospital Heroes: Electrical Engineers to the Rescue

7.4K views 18 0 1.1K

Healthcare Microgrids Evolve from Backup to Part of the Energy Value Chain

8.4K views 158 33 942
Doctor using laptop in operating room with surgery in background

Equipping Tomorrow’s Healthcare Facilities for the Digital Age

15.2K views 51 290 496
2015 IHSSF Healthcare Crime Survey Schneider Electric

Perspective: When the Hospital is the Victim

5.8K views 116 1 1.1K
EcoXpert Program

EcoXpert helps enable one man’s vision for optimized systems at China’s newest healthcare center

7.5K views 278 0 901
Grand Medica Energy Efficient Healthcare

Grand Medica gains healthcare facilities efficiencies with EcoStruxure™ and an EcoXpert™ partnership

3.5K views 0 0 244

This House can save your Life

5.9K views 5 3 1.1K