Optimizing electrical enclosure installation with the right mounting plate

Electrical enclosures are often discussed in terms of the box itself, but equally important are the accessories that streamline installation and enhance efficiency. 

Mounting plates play a critical role in electrical enclosure setups, serving as the anchor for a structured, simple, and durable installation. While they may be overlooked, these components form the backbone of the entire system. Selecting the appropriate mounting plate can simplify your installation process and significantly improve project outcomes. Below, we outline the features and advantages of different mounting plate types to help you identify the right solution for your specific needs. 

Plain Mounting Plates: These metallic plates are a standard choice for general applications. Known for their high mechanical strength, they support flexible layouts and are compatible with heavier components. Simple and dependable, they are a versatile option for typical setups.

Microperforated Mounting Plates: Designed to save time during installation, these metal plates feature pre-drilled holes for self-tapping screws. Their perforation patterns allow for quick alignment, minimizing the need for additional measuring and drilling. Offering both speed and efficiency, they are an ergonomic choice for streamlined workflows.

Telequick Mounting Plates: Featuring drilled holes that allow direct installation of DIN devices with clip nuts, Telequick plates are the fastest option for modular setups. Although their load capacity is lower compared to other types, they ensure precise alignment and reduce installation errors. Ideal for repetitive or high-volume projects, they simplify tasks while maintaining consistency.

Bakelite Mounting Plates: Bakelite plates provide natural electrical insulation, making them suitable for lighter, sensitive equipment. Easily machined and adaptable to various layouts, they prioritize safety and ease of handling in situations where insulation is a key requirement.

Polyester Mounting Plates: Polyester plates are another excellent choice for applications where electrical insulation is essential. They are well-suited for harsh environments with exposure to chemicals or corrosion risks, offering durability and flexibility under challenging conditions. Lightweight and easy to manage, they ensure reliable performance in demanding settings.

Matching Mounting Plates to Application Needs: 

  • Speed and ergonomics: Microperforated, Telequick 
  • Harsh environments: Polyester 
  • Electrical insulation: Polyester, Bakelite 
  • Heavy-duty or standard setup: Plain Steel 
  • Maximum flexibility: Microperforated 

The choice of mounting plate is far from a minor detail; it lays the foundation for efficient, secure, and lasting installations. Our mounting plates are designed to deliver fast, clean, and dependable results, while seamlessly integrating with all our enclosure families and materials. By providing solutions that simplify workflows and enhance productivity, we empower you to achieve consistent success in every project.

Discover all the accessories for Universal Enclosures in our new catalogue.

Add a comment

All fields are required.