Robb Dussault

Robb Dussault

Based in Raleigh, NC, Robb has 20 years of experience in technology development, application engineering, product/service management and commercial support for Industrial Automation and Energy Management systems. He has a BSEE from the University of Massachusetts, a Master of Science in Management from NC State University, and has earned a Professional Energy Management Certification from the Institute of Energy Professionals. Robb can be reached at: robb.dussault@schneider-electric.com

A capital-free way to reduce your energy bill: target demand-based charges

9.6K views 476 126 1.3K

Boilers aren’t boring thanks to Boiler MACT

7.9K views 4 1 1.1K

Qualify for future funding and incentives through Strategic Energy Management (SEM)

9.1K views 0 0 1.4K

The next BIG THING for Industrial Energy Management is BIG DATA: Get Ready!

13.5K views 0 0 1.6K

Get Up to Speed on the ISO 50001 Energy Management Standard at Energy University

12.8K views 3 5 1.9K

5 Steps to transition from “Facilities” Energy Management to “Industrial Process” Energy Management

15.4K views 6 0 1.0K
Energy Management, process optimization

The maturity scale of your Industrial Energy Management Program

16.1K views 0 0 1.1K

Five Ways to Improve Energy Efficiency in your Process

22.4K views 0 0 2.2K

Why do you need to comply with ISO50001?

20.2K views 24 3 2.1K