Franck Gruffaz

Franck Gruffaz

Franck Gruffaz spent half of his career in R&D as a project manager or technical manager in the field of Industry, MV and LV protection and measurement before moving to standardization activities. He is now a senior standardization manager at Schneider Electric in topics such as power quality, energy efficiency and power metering, and is involved in IEC committees such as IEC TC85, IEC SC77A, IEC SC65A and IEC SC77B.

How EN 17267 further helps organizations design and measure energy data collection

943 views 1 0 85

IEC 62974-1: Collecting and protecting building energy data to improve efficiency performance

1.2K views 2 0 107

ISO 50001, Edition 2 Delivers More Clarity for Effective Energy Management

5.8K views 2 0 433

Smart Circuit Breakers and ISO 50001: A Perfect Match for Efficiency

16.0K views 10 0 797

Understanding the IEC 61557-12 Standard That Makes Meter Comparisons Easier – Part 2

8.7K views 0 0 1.3K

Understanding the IEC 61557-12 Standard That Makes Meter Comparisons Easier-Part 1

12.4K views 1 0 1.9K

European regulation MID related to legal metrology

8.3K views 1 0 1.3K

Grid Power Quality

6.6K views 11 0 1.1K

The interest of legal metrology for billing applications

6.2K views 2 0 1.1K

Monitoring Electrical Distribution Network on the Demand Side – Beyond Just On and Off

6.6K views 9 0 994

Using PMDs (Power Metering & Monitoring Devices) to Measure and Manage Energy Costs

27.3K views 0 0 1.8K
electrical system compliance

Monitoring Building’s Energy Use – EE Standards & Regulation to Optimize Energy Performance

7.1K views 3 0 1.3K