Charles Alvis

Charles Alvis

Charles Alvis has extensive experience integrating innovative maintenance, software and field services that return real business value. Now with Schneider Electric Field Services he is actively involved in creating innovative approaches to improve services designed to optimize equipment life and reliability.

Asset Performance Monitoring Saves $1 Million in Potential Transformer Losses

52.2K views 78 141 1.5K
Schneider Electric Services

6 Industry Trends Impacting Facility Operations

6.9K views 19 26 1.1K

The Reliability Equation: Does your system pass?

7.4K views 7 17 1.1K
The Dangers of Aging Electrical Equipment Schneider Electric

FAQs: The Dangers of Aging Electrical Equipment

36.6K views 137 0 2.1K

Upgrade or Replace? The Aging Switchgear Dilemma

11.4K views 314 0 1.8K

Aging Switchgear? Consider 5 Factors

27.1K views 102 1 1.9K

10 tips to extend the life of your switchgear

26.0K views 97 14 2.3K
maintenance program, electrical reliability

Maintenance Programs Add Real Business Value

22.2K views 63 15 1.4K

Break the Deferred Electrical Preventive Maintenance Paradox

24.8K views 107 19 2.0K

Preventive Maintenance: Pay Now or Pay (More) Later

10.0K views 760 31 1.8K